36WCSB3 END PL, CERT MTL
515634-01
Tools515634-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 46.000 |
| Product height mm | 1168.400 |
| Product length in | 46.000 |
| Product length mm | 1168.400 |
| Product Material | Gray Cast Iron |
| Product width in | 2.508 |
| Product width mm | 63.703 |
| Sub brand | Airflex |