Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOUNTING FLANGE SUBASSEMBLY | Mounting Flange Subassembly |
| Product height in | 45.300 | |
| Product height mm | 1150.620 | |
| Product length in | 45.300 | |
| Product length mm | 1150.620 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Sub brand | AIRFLEX | Airflex |