Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515641-LP
PRESSURE PLATE-BRAKE, 36WCSB3 AC L/PAINT
515641-LP
Where to buy
Export PDF
Tools
Add to comparison
515641-LP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.520
Product height mm
1156.208
Product length in
45.520
Product length mm
1156.208
Product width in
2.555
Product width mm
64.897
Sub brand
AIRFLEX
Airflex