SPRING HOUSING, 36WCSB3
515643
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.820 |
| Product height mm | | 1138.428 |
| Product length in | | 44.820 |
| Product length mm | | 1138.428 |
| Product width in | | 3.930 |
| Product width mm | | 99.822 |
| Sub brand | AIRFLEX | Airflex |