Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 44.820 | |
| Product height mm | 1138.428 | |
| Product length in | 44.820 | |
| Product length mm | 1138.428 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 3.930 | |
| Product width mm | 99.822 | |
| Sub brand | AIRFLEX | Airflex |