Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515645-01
36WCSB3 MTG FLG/CYL CERT MTL
515645-01
Tools
Add to comparison
Add to comparison
515645-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
45.375
Product height mm
1152.525
Product length in
45.375
Product length mm
1152.525
Product Material
Ductile Iron
Product width in
4.060
Product width mm
103.124
Sub brand
Airflex