Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 45.375 |
| Product height mm | 1152.525 |
| Product length in | 45.375 |
| Product length mm | 1152.525 |
| Product Material | Ductile Iron |
| Product width in | 4.060 |
| Product width mm | 103.124 |
| Sub brand | Airflex |