Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515657
PISTON-AIR, 36WCBD3/WCSB3 DL PISTON
515657
Where to buy
Export PDF
Tools
Add to comparison
515657
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
36.952
Product height mm
938.581
Product length in
36.952
Product length mm
938.581
Product width in
2.360
Product width mm
59.944
Sub brand
AIRFLEX
Airflex