Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515659
RING GEAR-STEEL, 38DBB COLD WEATHER
515659
Where to buy
Export PDF
Tools
Add to comparison
515659
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
20.000
Product height mm
508.000
Product length in
20.000
Product length mm
508.000
Product width in
2.000
Product width mm
50.800
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex