Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515661-01
MOUNTING FLANGE S/A, 24WCB/WCS ORB
515661-01
Where to buy
Export PDF
Tools
Add to comparison
515661-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.380
Product height mm
771.652
Product length in
30.380
Product length mm
771.652
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex