Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 11.500 | |
| Product height mm | 292.100 | |
| Product length in | 18.370 | |
| Product length mm | 466.598 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 0.770 | |
| Product width mm | 19.558 | |
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | D | D |
| S90P CHRPRESS FOR SERVICE | 30 | 30 |
| S90P CNTRORF FOR SERVICE | B1 | |
| S90P CONTROL FOR SERVICE | FA | |
| S90P DISPLIM FOR SERVICE | 7 | 7 |
| S90P ENDCAP FOR SERVICE | 60 | 60 |
| S90P FILTRATION FOR SERVICE | S | S |
| S90P HPPORTA FOR SERVICE | 42 | 42 |
| S90P HPPORTB FOR SERVICE | 42 | 42 |
| S90P PRESSREG FOR SERVICE | 5 | 5 |
| S90P PRODUCT FOR SERVICE | 90L130 | 24:24bar |
| S90P SHAFT FOR SERVICE | C7 | C7 |
| S90P SHF FOR SERVICE | EFI | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |