Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Package contents | FRICTION DISC ASSEMBLY | Friction Disc Assembly |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Seal material | BUNA-N | Buna-N |
| Sub brand | AIRFLEX | Airflex |
| Valve type | CARTRIDGE VALVE INSERT | Cartridge valve insert |