Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
516173
24WCB2 SEGMENTED FRICTION DISK BLOCK
516173
Tools
Add to comparison
Add to comparison
516173
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.620
Product height mm
777.748
Product width in
30.620
Product width mm
777.748
Series
WCB2
WCB2
Sub brand
AIRFLEX
Airflex