Constricting clutches and brakes-product-category

Constricting clutches and brakes

Danfoss Airflex constricting drum clutches concentrate the frictional force on the outer drum to maximize torque. They maintain uniform contact velocity, require no lubrication, are self-adjusting, and can be used as both clutches and brakes in general power transmission applications.

CB offer the perfect fit for high-speed cyclic operations, coupling, and general power transmission.

  • Tube is the only moving component
  • Cushioned action protects drive components
  • Flexible coupling
  • Torque capacities up to 131,000 Nm [1,160,000 lb-in]
  • Available in 20 sizes

CM are specifically engineered for the marine industry's diesel-driven, reverse-reduction gears.

  • Same basic features as CB elements
  • Ventilated construction for greater heat dissipation
  • Allows for double- and triple-element assemblies
  • Torque capacities up to 365,000 Nm [3,236,000 lb-in]
  • Available in five sizes

VC can handle the large inertial loads and sustained slippage of heavy-duty applications.

  • Ideal for modernizing existing equipment
  • Smaller diameters reduce contact velocity
  • Ventilated open construction dissipates heat rapidly
  • Shock-free engagement
  • Torque capacities available up to 1,050,759 Nm [9,300,000 lb-in]
  • Available in 24 sizes

HEVC increase energy capacity and allow for longer slip times in severe clutching and braking applications.

  • Same basic features and size as VC elements but with 25% higher torque
  • Safeguards driveline components during startup
  • Increased start times (over 15 seconds at highest energy)
  • Low friction wear for longer clutch life
  • Sustained torque at high temperatures
  • Torque capacities available up to 1,344,971 Nm [11,904,000 lb-in]
  • Available in six sizes

Specifications

ProductTorque range (Nm) [lb-in]Speed range (rpm)
CB41 Nm to 58,752 Nm [360 lb-in to 520,000 lb-in]2,000 to 670
VC3,051 Nm to 1,050,759 Nm [27,000 lb-in to 9,300,000 lb-in]1,800 to 275
CM14,914 Nm to 69,260 Nm [132,000 lb-in to 613,000 lb-in]1,030 to 900
HEVC78,750 Nm to 1,154,705 Nm [697,000 lb-in to 10,220,000 lb-in]1,100 to 275