Drum clutches and brakes
Danfoss Airflex drum clutches and brakes provide simple, dependable performance unmatched by competitors. We offer constricting drum clutches, expanding drum clutches, and spring-applied brakes to provide power transmission across a range of torque requirements.
Applications
| Drum product | ||||||||||
| Constricting | Expanding | Spring-applied | ||||||||
| Market | Application | CB | VC | CM | E | EB | ER | VE | CS | CTE |
| Oil, gas, and water drilling | Cat head | • | ||||||||
| Oil, gas, and water drilling | Compound | • | • | |||||||
| Oil, gas, and water drilling | Drawworks | • | • | |||||||
| Oil, gas, and water drilling | Offshore pipe laying | • | • | |||||||
| Oil, gas, and water drilling | Mooring systems | • | ||||||||
| Oil, gas, and water drilling | Power take off | • | • | |||||||
| Oil, gas, and water drilling | Pumps | • | • | |||||||
| Oil, gas, and water drilling | Rotary table | • | • | • | ||||||
| Oil, gas, and water drilling | Sand reel | • | • | |||||||
| Oil, gas, and water drilling | Top drive | • | ||||||||
| Mining and cement | Conveyors | • | • | |||||||
| Mining and cement | Crushers | • | • | |||||||
| Mining and cement | Dragline | • | • | |||||||
| Mining and cement | Grinding mills | • | ||||||||
| Mining and cement | Shovels | • | • | |||||||
| Marine | Bow thruster | • | • | • | ||||||
| Marine | Dredges | • | • | |||||||
| Marine | Generator | • | • | |||||||
| Marine | Main propulsion | • | • | • | ||||||
| Marine | Pipe-laying equipment | • | • | • | ||||||
| Marine | Power take off | • | • | • | ||||||
| Marine | Propeller shaft brake | • | ||||||||
| Marine | Pumps | • | • | |||||||
| Can making | Body maker | • | • | • | • | |||||
| Can making | Cupper | • | • | |||||||
| Pulp and paper | Calendar | • | • | |||||||
| Pulp and paper | Conveyors | • | • | |||||||
| Pulp and paper | Couch | • | • | |||||||
| Pulp and paper | Dryer | • | • | |||||||
| Pulp and paper | Presses | • | • | |||||||
| Pulp and paper | Pulpers | • | • | |||||||
| Pulp and paper | Reel | • | • | |||||||
| Pulp and paper | Rewind stand | • | • | |||||||
| Pulp and paper | Slitters | • | ||||||||
| Pulp and paper | Unwind stand | • | • | |||||||
| Pulp and paper | Yankee dryer | • | • | |||||||
| Metalworking | Alligator shears | • | • | • | ||||||
| Metalworking | Car shredders | • | • | • | ||||||
| Metalworking | Coining press | • | • | • | ||||||
| Metalworking | Draw benches | • | • | |||||||
| Metalworking | Expanders | • | • | |||||||
| Metalworking | Forging presses | • | • | |||||||
| Metalworking | Headers / upsetters | • | • | |||||||
| Metalworking | Machine tools | • | • | |||||||
| Metalworking | Multi-side | • | ||||||||
| Metalworking | Powder metal presses | • | ||||||||
| Metalworking | Press brakes | • | • | |||||||
| Metalworking | Rebar shear | • | ||||||||
| Metalworking | Rewind stands | • | • | • | • | |||||
| Metalworking | Roll forming | • | • | |||||||
| Metalworking | Roller leveler | • | ||||||||
| Metalworking | Shears | • | • | |||||||
| Metalworking | Slitters | • | • | |||||||
| Metalworking | Stamping, punching, and forming | • | • | |||||||
| Metalworking | Unwind stands | • | • | • | • | |||||
| Metalworking | Wire cage | • | ||||||||
| Dynamometer | Holding brake | • | • | |||||||
| Engines | Generator set | • | • | |||||||
| Engines | Power take off | • | • | |||||||
| Logging | Yarders | • | • | • |
Product types shown: 3

Constricting clutches and brakes
Danfoss Airflex constricting drum clutches concentrate the frictional force on the outer drum to maximize torque. They maintain uniform contact velocity, require no lubrication, are self-adjusting, and can be used as both clutches and brakes in general power transmission applications.