Spring-applied brakes
Our stand-alone spring-applied hydraulic-release brakes can be relied upon to deliver stopping power when safety is a primary concern. These brakes provide 225 Nm to 1,500 Nm [2,000 lb-in to 13,300 lb-in] of reliable holding torque.
Features and benefits
- Spring application
- Air release
- Moderate speed
- High torque
- Cyclic activation
Applications
- Can making
- Metal working
Specifications
| Product | Dynamic torque range forward (Nm) [lb-in] | Dynamic torque range reverse (Nm) [lb-in] | Static torque range forward (Nm) [lb-in] | Static torque range reverse (Nm) [lb-in] |
| CS | 339 Nm to 3,051 Nm [3,000 lb-in to 27,000 lb-in] | 56 Nm to 452 Nm [500 lb-in to 4,000 lb-in] | 226 Nm to 2,034 Nm [2,000 lb-in to 18,000 lb-in] | 56 Nm to 452 Nm [500 lb-in to 4,000 lb-in] |
| CSA | 678 Nm to 2,034 Nm [6,000 lb-in to 18,000 lb-in] | 169 Nm to 339 Nm [1,500 lb-in to 3,000 lb-in] | 452 Nm to 1,356 Nm [4,000 lb-in to 12,000 lb-in] | 169 Nm to 339 Nm [1,500 lb-in to 3,000 lb-in] |
| CTE | 3,254 Nm to 12,564 Nm [28,800 lb-in to 111,200 lb-in] | 3,254 Nm to 11,389 Nm [28,800 lb-in to 100,800 lb-in] | 2,373 Nm to 11,129 Nm [21,000 lb-in to 98,500 lb-in] | 2,373 Nm to 9,660 Nm [21,000 lb-in to 85,500 lb-in] |