Spring-applied brakes
Our stand-alone spring-applied hydraulic-release brakes can be relied upon to deliver stopping power when safety is a primary concern. These brakes provide 225 Nm to 1,500 Nm [2,000 lb-in to 13,300 lb-in] of reliable holding torque.
Features and benefits
- Spring application
- Air release
- Moderate speed
- High torque
- Cyclic activation
Applications
- Can making
- Metal working
Specifications
Product |
Dynamic torque range forward (Nm) [lb-in] |
Dynamic torque range reverse (Nm) [lb-in] |
Static torque range forward (Nm) [lb-in] |
Static torque range reverse (Nm) [lb-in] |
CS | 339 - 3,051 [3,000 - 27,000] | 56 - 452 [500 - 4,000] | 226 - 2,034 [2,000 - 18,000] | 56 - 452 [500 - 4,000] |
CSA | 678 - 2,034 [6,000 - 18,000] | 169 - 339 [1,500 - 3,000] | 452 - 1,356 [4,000 - 12,000] | 169 - 339 [1,500 - 3,000] |
CTE | 3,254 - 12,564 [28,800 - 111,200] | 3,254 - 11,389 [28,800 - 100,800] | 2,373 - 11,129 [21,000 - 98,500] | 2,373 - 9,660 [21,000 - 85,500] |
Click here to see the table in our most recent version of the catalog.
Products shown: 0