Spring-applied brakes-product-category

Spring-applied brakes

Our stand-alone spring-applied hydraulic-release brakes can be relied upon to deliver stopping power when safety is a primary concern. These brakes provide 225 Nm to 1,500 Nm [2,000 lb-in to 13,300 lb-in] of reliable holding torque.

Features and benefits

  • Spring application 
  • Air release 
  • Moderate speed 
  • High torque 
  • Cyclic activation 

Applications

  • Can making
  • Metal working

Specifications

ProductDynamic torque range forward (Nm) [lb-in]Dynamic torque range reverse (Nm) [lb-in]Static torque range forward (Nm) [lb-in]Static torque range reverse (Nm) [lb-in]
CS339 Nm to 3,051 Nm [3,000 lb-in to 27,000 lb-in]56 Nm to 452 Nm [500 lb-in to 4,000 lb-in]226 Nm to 2,034 Nm [2,000 lb-in to 18,000 lb-in]56 Nm to 452 Nm [500 lb-in to 4,000 lb-in]
CSA678 Nm to 2,034 Nm [6,000 lb-in to 18,000 lb-in]169 Nm to 339 Nm [1,500 lb-in to 3,000 lb-in]452 Nm to 1,356 Nm [4,000 lb-in to 12,000 lb-in]169 Nm to 339 Nm [1,500 lb-in to 3,000 lb-in]
CTE3,254 Nm to 12,564 Nm [28,800 lb-in to 111,200 lb-in]3,254 Nm to 11,389 Nm [28,800 lb-in to 100,800 lb-in]2,373 Nm to 11,129 Nm [21,000 lb-in to 98,500 lb-in]2,373 Nm to 9,660 Nm [21,000 lb-in to 85,500 lb-in]