Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | ER |
| Configuration | Single element |
| Friction width | 2.5 inch |
| Inertia lb-sq ft | 0.5 |
| Item type | Rim & tube |
| Maximum speed RPM | 1800 |
| Product height in | 7.906 |
| Product height mm | 200.812 |
| Product length in | 7.906 |
| Product length mm | 200.812 |
| Product material | Carbon steel and neoprene |
| Product width in | 3.563 |
| Product width mm | 90.500 |
| Size | 8 |
| Static torque lb-in | 3550 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
