Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 4.75 inch |
| Item type | Rim & tube |
| Product material | Carbon steel and neoprene |
| Size | 16 |
| Sub brand | Airflex |