14E HSG STAMPING
009867-03
Tools009867-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.875 |
| Product height mm | 352.425 |
| Product length in | 13.875 |
| Product length mm | 352.425 |
| Product Material | Carbon Steel |
| Product width in | 2.536 |
| Product width mm | 64.421 |
| Sub brand | Airflex |