16E HSG STAMPING
009869-03
Tools009869-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.875 |
| Product height mm | 403.225 |
| Product length in | 15.875 |
| Product length mm | 403.225 |
| Product Material | Carbon Steel |
| Product width in | 2.541 |
| Product width mm | 64.535 |
| Sub brand | Airflex |