19E HSG STAMPING
009871-03
Tools009871-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.875 |
| Product height mm | 479.425 |
| Product length in | 18.875 |
| Product length mm | 479.425 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |