24E HSG STAMPING,1VH
009874-03
Tools009874-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.875 |
| Product height mm | 606.425 |
| Product length in | 23.875 |
| Product length mm | 606.425 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |