30E HSG STAMPING
009877-03
Tools009877-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.875 |
| Product height mm | 758.825 |
| Product length in | 29.875 |
| Product length mm | 758.825 |
| Product Material | Carbon Steel |
| Product width in | 3.187 |
| Product width mm | 80.95 |
| Sub brand | Airflex |