8EB250 INT FLG DR 5.000
010237-0011
Tools010237-0011 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.630 |
| Product height mm | 219.202 |
| Product length in | 8.630 |
| Product length mm | 219.202 |
| Product Material | Gray Cast Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |