21.5E HSG STAMPING,1VH
010389-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 21.375 |
| Product height mm | | 542.925 |
| Product length in | | 21.375 |
| Product length mm | | 542.925 |
| Product width in | | 2.760 |
| Product width mm | | 70.091 |
| Sub brand | AIRFLEX | Airflex |