40E HSG STAMPING
011375-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 38.875 |
| Product height mm | | 987.425 |
| Product length in | | 39.875 |
| Product length mm | | 1012.825 |
| Product width in | | 3.747 |
| Product width mm | | 95.174 |
| Sub brand | AIRFLEX | Airflex |