Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | E | E |
| Configuration | APPLICATION | Application |
| Friction width | 4.75 INCH | 4.75 inch |
| Item type | BRAKE | Brake |
| Product height in | 25.000 | |
| Product height mm | 635.000 | |
| Product length in | 25.000 | |
| Product length mm | 635.000 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 14.440 | |
| Product width mm | 9.587 | |
| Size | 19 | 19 |
| Sub brand | AIRFLEX | Airflex |