Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
104255
BRAKE-ASSEMBLY, 19E475 WATER COOLED
104255
Where to buy
Export PDF
Tools
Add to comparison
104255
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.130
Product height mm
714.502
Product length in
28.130
Product length mm
714.502
Product width in
8.940
Product width mm
10.984
Sub brand
AIRFLEX
Airflex