Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | E |
| Configuration | Application |
| Friction width | 4.75 inch |
| Item type | Brake |
| Product height in | 33.130 |
| Product height mm | 841.502 |
| Product length in | 33.130 |
| Product length mm | 841.502 |
| Product material | Carbon steel and neoprene |
| Product width in | 9.190 |
| Product width mm | 11.496 |
| Size | 24 |
| Sub brand | Airflex |
