Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Application |
| Friction width | 4.75 inch |
| Item type | Clutch |
| Product height in | 22.250 |
| Product height mm | 565.150 |
| Product length in | 22.250 |
| Product length mm | 565.150 |
| Product material | Carbon steel and neoprene |
| Product width in | 19.380 |
| Product width mm | 492.252 |
| Size | 21.5 |
| Static torque lb-in | 36000 |
| Sub brand | Airflex |
