Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142213JF
CLUTCH-AIR, 14E475 EL 80LB SPRING 3-68
142213JF
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142213JF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.010
Product height mm
355.854
Product length in
14.010
Product length mm
355.854
Product width in
5.500
Product width mm
10.413
Sub brand
AIRFLEX
Airflex