Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142214GU
CLUTCH-AIR, 16E475 EL 80LB SPRING
142214GU
Tools
Add to comparison
Add to comparison
142214GU
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.000
Product height mm
406.400
Product length in
16.000
Product length mm
406.400
Product width in
5.500
Product width mm
12.402
Sub brand
AIRFLEX
Airflex