Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142215GU
CLUTCH-AIR, 19E475 EL 80LB SPRING
142215GU
Where to buy
Export PDF
Tools
Add to comparison
142215GU
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.000
Product height mm
482.600
Product length in
19.000
Product length mm
482.600
Product width in
5.500
Product width mm
4.094
Sub brand
AIRFLEX
Airflex