Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142216JF
CLUTCH-AIR, 24E475 EL 80LB SPRING 3-68
142216JF
Where to buy
Export PDF
Tools
Add to comparison
142216JF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
24.000
Product length mm
609.600
Product width in
5.500
Product width mm
5.538
Sub brand
AIRFLEX
Airflex