Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142334GU
CLUTCH-AIR, 27E475 EL 80LB SPRING
142334GU
Tools
Add to comparison
Add to comparison
142334GU
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
27.000
Product height mm
685.800
Product length in
27.000
Product length mm
685.800
Product width in
5.500
Product width mm
8.701
Sub brand
AIRFLEX
Airflex