Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | E | E |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 4.75 INCH | 4.75 inch |
| Item type | ELEMENT ASSEMBLY | Element assembly |
| Maximum speed RPM | 775 | |
| Product height in | 27.000 | |
| Product height mm | 685.800 | |
| Product length in | 27.000 | |
| Product length mm | 685.800 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 5.500 | |
| Product width mm | 11.24 | |
| Size | 27 | 27 |
| Sub brand | AIRFLEX | Airflex |
