Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
142395JF
CLUTCH-AIR, 21.5E475 EL 80LB SPRING 3-68
142395JF
Where to buy
Export PDF
Tools
Add to comparison
142395JF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.510
Product height mm
546.354
Product length in
21.510
Product length mm
546.354
Product width in
5.500
Product width mm
12.362
Sub brand
AIRFLEX
Airflex