Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
143022AW
CLUTCH-AIR, 6EB200 EL SOLID HUB
143022AW
Where to buy
Export PDF
Tools
Add to comparison
143022AW
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.905
Product height mm
149.987
Product length in
5.905
Product length mm
149.987
Product width in
2.750
Product width mm
69.850
Sub brand
AIRFLEX
Airflex