Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 2 inch |
| Item type | Element assembly |
| Maximum speed RPM | 1800 |
| Product height in | 5.905 |
| Product height mm | 149.987 |
| Product length in | 5.905 |
| Product length mm | 149.987 |
| Product material | Carbon steel and neoprene |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Size | 6 |
| Sub brand | Airflex |
