Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
143117AW
CLUTCH-AIR, 8EB250 EL SOLID HUB
143117AW
Where to buy
Export PDF
Tools
Add to comparison
143117AW
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.850
Product height mm
199.390
Product length in
7.850
Product length mm
199.390
Product width in
3.250
Product width mm
82.550
Sub brand
AIRFLEX
Airflex