Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 3 inch |
| Item type | Element assembly |
| Maximum speed RPM | 1800 |
| Product height in | 9.840 |
| Product height mm | 249.936 |
| Product length in | 9.840 |
| Product length mm | 249.936 |
| Product material | Carbon steel and neoprene |
| Product width in | 3.880 |
| Product width mm | 98.552 |
| Size | 10 |
| Sub brand | Airflex |