Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
143119AJ
CLUTCH-AIR, 10EB300 EL 1SC
143119AJ
Where to buy
Export PDF
Tools
Add to comparison
143119AJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.840
Product height mm
249.936
Product length in
9.840
Product length mm
249.936
Product width in
3.880
Product width mm
11.232
Sub brand
AIRFLEX
Airflex