Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
143122AL
CLUTCH-AIR, 12EB350 EL 1SC
143122AL
Where to buy
Export PDF
Tools
Add to comparison
143122AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.840
Product height mm
300.736
Product length in
11.840
Product length mm
300.736
Product width in
4.380
Product width mm
111.252
Sub brand
AIRFLEX
Airflex