CLUTCH-AIR, 19EB475 EL
143131AL
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.810 |
| Product height mm | | 477.774 |
| Product length in | | 18.810 |
| Product length mm | | 477.774 |
| Product width in | | 6.380 |
| Product width mm | | 162.052 |
| Sub brand | AIRFLEX | Airflex |