Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
143134AL
CLUTCH-AIR, 21.5EB475 EL 1SC
143134AL
Tools
Add to comparison
Add to comparison
143134AL
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.310
Product height mm
541.274
Product length in
21.310
Product length mm
541.274
Product width in
6.380
Product width mm
162.052
Sub brand
AIRFLEX
Airflex