Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 3.25 inch |
| Item type | Element assembly |
| Product height in | 8.840 |
| Product height mm | 224.536 |
| Product length in | 8.840 |
| Product length mm | 224.536 |
| Product material | Carbon steel and neoprene |
| Product width in | 4.125 |
| Product width mm | 104.775 |
| Size | 9 |
| Sub brand | Airflex |
