Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
145161AL
CLUTCH-AIR, 10ER300 EL 1SC
145161AL
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145161AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.900
Product height mm
251.460
Product length in
9.900
Product length mm
251.460
Product width in
4.250
Product width mm
107.950
Sub brand
AIRFLEX
Airflex