Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
145164AL
CLUTCH-AIR, 12ER350 EL 1SC
145164AL
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
145164AL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.840
Product height mm
300.736
Product length in
11.840
Product length mm
300.736
Product width in
4.375
Product width mm
111.125
Sub brand
AIRFLEX
Airflex